SVC KIT-END CAP, 3/8 QRV
145406DP
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.930 |
| Product height mm | | 49.022 |
| Product length in | | 2.100 |
| Product length mm | | 53.340 |
| Product width in | | 1.360 |
| Product width mm | | 34.544 |
| Sub brand | AIRFLEX | Airflex |