1/2 QRVM W/STL SLEEVE
145407DS
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.180 |
| Product height mm | | 55.372 |
| Product length in | | 4.290 |
| Product length mm | | 108.966 |
| Product width in | | 1.490 |
| Product width mm | | 37.846 |
| Sub brand | AIRFLEX | Airflex |