Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
145489AA
ASSEMBLY, 1 1/4 RH R'SEAL
145489AA
Tools
Add to comparison
Add to comparison
145489AA
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.700
Product height mm
93.980
Product length in
7.470
Product length mm
189.738
Product width in
3.700
Product width mm
93.980
Sub brand
AIRFLEX
Airflex