Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inlet port size | 1/4-18 |
| Item type | Triple passage rotorseal |
| Max pressure psi | 3000 |
| Number of passages | 3 |
| Product height in | 4.875 |
| Product height mm | 123.825 |
| Product length in | 8.062 |
| Product length mm | 204.775 |
| Product width in | 4.875 |
| Product width mm | 123.825 |
| Sub brand | Airflex |
| Type | BTA |
