ASSEMBLY, FDA ROTORSEAL
145583AJ
Tools145583AJ Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.250 |
| Product height mm | 107.950 |
| Product length in | 6.562 |
| Product length mm | 166.675 |
| Product width in | 4.250 |
| Product width mm | 107.950 |
| Sub brand | Airflex |