Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Inlet port size | 1/8 | 1/8 |
| Item type | SINGLE PASSAGE ROTORSEAL | Single passage rotorseal |
| Max pressure psi | 150 | |
| Maximum speed RPM | 4000 | |
| Number of passages | 1 | 1 |
| Operating temperature F | 200 | |
| Product height in | 1.375 | |
| Product height mm | 34.925 | |
| Product length in | 2.812 | |
| Product length mm | 71.425 | |
| Product width in | 1.375 | |
| Product width mm | 34.925 | |
| Sub brand | AIRFLEX | Airflex |
| Type | AA2 | AA2 |
