Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Inlet port size | 1/8 | 1/8 |
| Item type | SINGLE PASSAGE ROTORSEAL | Single passage rotorseal |
| Number of passages | 1 | 1 |
| Product height in | 1.498 | |
| Product height mm | 38.049 | |
| Product length in | 3.180 | |
| Product length mm | 80.772 | |
| Product width in | 1.498 | |
| Product width mm | 38.049 | |
| Sub brand | AIRFLEX | Airflex |
| Type | AA2 | AA2 |
