Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inlet port size | 1-11 1/2 |
| Item type | Dual passage rotorseal |
| Number of passages | 2 |
| Product height in | 3.250 |
| Product height mm | 82.550 |
| Product length in | 6.280 |
| Product length mm | 159.512 |
| Product width in | 3.250 |
| Product width mm | 82.550 |
| Sub brand | Airflex |
| Type | AD |
