ASSEMBLY, 2 RH ROTORSEAL
146175AA
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 4.900 |
| Product height mm | | 124.460 |
| Product length in | | 8.695 |
| Product length mm | | 220.853 |
| Product width in | | 4.900 |
| Product width mm | | 124.460 |
| Sub brand | AIRFLEX | Airflex |