2 RH ROTORSEAL REPAIR KI
146175X
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Inlet port size | 2-11 1/2 | 2-11 1/2 |
| Item type | SINGLE PASSAGE ROTORSEAL | Single passage rotorseal |
| Number of passages | 1 | 1 |
| Sub brand | AIRFLEX | Airflex |
| Type | 2 RH | 2 RH |