Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
146506BE
VALVE-AIR, 1 QRV STEEL SLEEVE MUFFLER
146506BE
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
146506BE
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.940
Product height mm
74.676
Product length in
6.340
Product length mm
161.036
Product width in
2.000
Product width mm
50.800
Sub brand
AIRFLEX
Airflex