BT REAR SPR RET RING
200157
Tools200157 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.500 |
| Product height mm | 88.900 |
| Product length in | 0.140 |
| Product length mm | 3.556 |
| Product width in | 3.500 |
| Product width mm | 88.9 |
| Sub brand | Airflex |