Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 1.380 |
| Outside diameter IN | 1.6300 |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 0.500 |
| Product length mm | 12.700 |
| Product material | Alloy steel |
| Product width in | 1.625 |
| Product width mm | 41.275 |
| Sub brand | Airflex |
| Thickness IN | 0.500 |
