Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
200386-01
BT SEAL RING L/LAP USE 200386
200386-01
Where to buy
Export PDF
Tools
Add to comparison
200386-01
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.312
Product height mm
33.325
Product length in
1.312
Product length mm
33.325
Product width in
0.250
Product width mm
6.35
Sub brand
AIRFLEX
Airflex