C R/S REPL PT CONTAINER
201138
Tools201138 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.438 |
| Product height mm | 61.912 |
| Product length in | 2.438 |
| Product length mm | 61.912 |
| Product Material | Cardboard |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Sub brand | Airflex |