Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
201346-01
AA2 R/S SFT L/GRIND & LA USE 201346
201346-01
Tools
Add to comparison
Add to comparison
201346-01
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.625
Product height mm
15.875
Product length in
0.625
Product length mm
15.875
Product width in
1.760
Product width mm
44.704
Sub brand
AIRFLEX
Airflex