AA CARBON SEAL
201347
Tools201347 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Inside diameter IN | 0.260 |
| Item type | Seal |
| Outside diameter IN | 0.4900 |
| Product height in | 0.492 |
| Product height mm | 12.497 |
| Product length in | 0.260 |
| Product length mm | 6.604 |
| Product width in | 0.492 |
| Product width mm | 12.497 |
| Sub brand | Airflex |