Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
201467
CONTAINER-CARDBOARD, BD ROTORSEAL
201467
Tools
Add to comparison
Add to comparison
201467
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.813
Product height mm
71.438
Product length in
2.813
Product length mm
71.438
Product width in
1.125
Product width mm
28.575
Sub brand
AIRFLEX
Airflex