Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Product height in | 2.813 |
| Product height mm | 71.438 |
| Product length in | 2.813 |
| Product length mm | 71.438 |
| Product width in | 3.000 |
| Product width mm | 76.200 |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |