AIR TUBE
201598
Tools201598 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Air Tube |
| Product height in | 3.188 |
| Product height mm | 80.962 |
| Product length in | 3.375 |
| Product length mm | 85.725 |
| Product width in | 0.375 |
| Product width mm | 9.525 |
| Sub brand | Airflex |