Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Air Tube |
| Product height in | 2.938 |
| Product height mm | 74.612 |
| Product length in | 2.875 |
| Product length mm | 73.025 |
| Product width in | 0.375 |
| Product width mm | 9.525 |
| Sub brand | Airflex |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
