AIR TUBE
201641
Tools201641 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Air Tube |
| Product height in | 1.938 |
| Product height mm | 49.212 |
| Product length in | 2.563 |
| Product length mm | 65.087 |
| Product width in | 0.375 |
| Product width mm | 9.525 |
| Sub brand | Airflex |