Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Is this a Dx part | NO |
| Package contents | Air Tube |
| Product height in | 4.438 |
| Product height mm | 112.712 |
| Product length in | 3.750 |
| Product length mm | 95.250 |
| Product Material | Carbon Steel |
| Product width in | 0.375 |
| Product width mm | 9.525 |
| Remarks | N/A |
| Size | 110X190 |
| Sub brand | Airflex |
| TYPE | CSTM |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
