Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
201714
PIPE ADAPTER, 3/8INCH FOR 1/2INCH QRV
201714
Tools
Add to comparison
Add to comparison
201714
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.675
Product height mm
17.145
Product length in
0.675
Product length mm
17.145
Product width in
1.938
Product width mm
49.212
Sub brand
AIRFLEX
Airflex