Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
201942
SVC KIT-AIR TUBE, 35CM500
201942
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
201942
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.063
Product height mm
26.987
Product length in
1.063
Product length mm
26.987
Product width in
2.510
Product width mm
63.754
Sub brand
AIRFLEX
Airflex