LOCKOUT BAR, 19E475
202155
Tools202155 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.278 |
| Product height mm | 7.061 |
| Product length in | 0.278 |
| Product length mm | 7.061 |
| Product width in | 5.500 |
| Product width mm | 139.700 |
| Sub brand | Airflex |