FDA SPR RET TUBE
202157
Tools202157 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.809 |
| Product height mm | 20.549 |
| Product length in | 0.809 |
| Product length mm | 20.549 |
| Product width in | 1.313 |
| Product width mm | 33.337 |
| Sub brand | Airflex |