Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
202160
SPRING RETAINER, FDA ROTORSEAL INNER
202160
Tools
Add to comparison
Add to comparison
202160
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.670
Product height mm
17.018
Product length in
0.670
Product length mm
17.018
Product width in
0.030
Product width mm
0.762
Sub brand
AIRFLEX
Airflex