Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
202164
SEAL-CARBON, FDA ROTORSEAL OUTER
202164
Tools
Add to comparison
Add to comparison
202164
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.560
Product height mm
39.624
Product length in
1.560
Product length mm
39.624
Product width in
0.563
Product width mm
14.288
Sub brand
AIRFLEX
Airflex