FDA OUTER BRZ SEAL
202494
Tools202494 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.560 |
| Product height mm | 39.624 |
| Product length in | 1.560 |
| Product length mm | 39.624 |
| Product Material | Maganese Bronze |
| Product width in | 0.563 |
| Product width mm | 14.288 |
| Sub brand | Airflex |