AIR TUBE
202735
Tools202735 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Air Tube |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 1.840 |
| Product length mm | 46.736 |
| Product Material | Carbon Steel |
| Product width in | 0.250 |
| Product width mm | 6.350 |
| Sub brand | Airflex |