SHEAVE CLUTCH BEARING SP
202756
Tools202756 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 0.840 |
| Product length mm | 21.336 |
| Product width in | 3.000 |
| Product width mm | 76.2 |
| Sub brand | Airflex |