VALVE,SPL
202850
Tools202850 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Valve |
| Product height in | 1.880 |
| Product height mm | 47.752 |
| Product length in | 1.880 |
| Product length mm | 47.752 |
| Product Material | Ledloy |
| Product width in | 0.755 |
| Product width mm | 19.177 |
| Sub brand | Airflex |