BT FRONT BRZ BRG
202968
Tools202968 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.510 |
| Product height mm | 63.754 |
| Product length in | 0.563 |
| Product length mm | 14.288 |
| Product width in | 2.510 |
| Product width mm | 63.754 |
| Sub brand | Airflex |