COVER, 1 RH ROTORSEAL
203865
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.625 |
| Product height mm | | 66.675 |
| Product length in | | 2.625 |
| Product length mm | | 66.675 |
| Product width in | | 0.375 |
| Product width mm | | 9.525 |
| Sub brand | AIRFLEX | Airflex |