FD R/S SPR RET TUBE
203971
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.809 |
| Product height mm | | 20.549 |
| Product length in | | 0.809 |
| Product length mm | | 20.549 |
| Product width in | | 1.312 |
| Product width mm | | 33.325 |
| Sub brand | AIRFLEX | Airflex |