SPRING RETAINER, DBA
204164
Tools204164 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.500 |
| Product height mm | 63.500 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product width in | 0.312 |
| Product width mm | 7.925 |
| Sub brand | Airflex |