BILLET, RH R'SEAL HSG
204185-03
Tools204185-03 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.750 |
| Product height mm | 95.250 |
| Product length in | 3.750 |
| Product length mm | 95.250 |
| Product width in | 5.840 |
| Product width mm | 148.336 |
| Sub brand | Airflex |