Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
209811-181Z
CONTROL PANEL, GRINDING MILL 220V
209811-181Z
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
209811-181Z
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
350.000
Product height mm
8890.000
Product length in
300.000
Product length mm
7620.000
Product width in
200.000
Product width mm
5080
Sub brand
AIRFLEX
Airflex