Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | Grind mill control panel | |
| Package contents | GRIND MILL CONTROL PANEL | Grind mill control panel |
| Product height in | 350.000 | |
| Product height mm | 8890.000 | |
| Product length in | 350.000 | |
| Product length mm | 8890.000 | |
| Product width in | 200.000 | |
| Product width mm | 5080.000 | |
| Sub brand | AIRFLEX | Airflex |