Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
219817-07
PRESS TRANSMITTER 3051TG2A2B21AS5I5M5Q4
219817-07
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
219817-07
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
12.770
Product height mm
324.358
Product length in
4.200
Product length mm
106.680
Product width in
4.550
Product width mm
115.570
Sub brand
AIRFLEX
Airflex