Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Rotorseal Adapter Casting |
| Product height in | 9.120 |
| Product height mm | 231.648 |
| Product length in | 9.120 |
| Product length mm | 231.648 |
| Product Material | Semi Steel |
| Product width in | 2.880 |
| Product width mm | 73.152 |
| Sub brand | Airflex |