Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Clutch and brake accessories
301922
MANIFOLD-ADAPTER, B ROTORSEAL
301922
Tools
Add to comparison
Add to comparison
301922
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
9.120
Product height mm
231.648
Product length in
9.120
Product length mm
231.648
Product width in
2.562
Product width mm
65.075
Sub brand
AIRFLEX
Airflex