Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Rotorseal Adapter Casting |
| Product height in | 11.380 |
| Product height mm | 289.052 |
| Product length in | 11.380 |
| Product length mm | 289.052 |
| Product Material | Semi Steel |
| Product width in | 3.250 |
| Product width mm | 82.55 |
| Sub brand | Airflex |