BD SFT FORG
302182
Tools302182 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Rotorseal Shaft Forging |
| Product height in | 4.440 |
| Product height mm | 112.776 |
| Product length in | 4.440 |
| Product length mm | 112.776 |
| Product Material | Steel |
| Product width in | 2.950 |
| Product width mm | 74.93 |
| Sub brand | Airflex |