FD INNER SFT
302466
Tools302466 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.312 |
| Product height mm | 33.325 |
| Product length in | 1.312 |
| Product length mm | 33.325 |
| Product Material | Steel |
| Product width in | 5.880 |
| Product width mm | 149.352 |
| Sub brand | Airflex |