FDA ROTORSEAL FRONT HOUS
302588
Tools302588 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.750 |
| Product height mm | 95.250 |
| Product length in | 3.750 |
| Product length mm | 95.250 |
| Product Material | Aluminum |
| Product width in | 1.970 |
| Product width mm | 50.038 |
| Sub brand | Airflex |