Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Force at Test Length | N |
| Material | VD SICR 17223/2 |
| Number of active Coils | PC |
| Package contents | Switch Box Assembly |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 7.500 |
| Product length mm | 190.500 |
| Product Material | Steel |
| Product width in | 3.000 |
| Product width mm | 76.2 |
| Remarks | N/A |
| Spring, Inside Diameter | mm |
| Spring, Length Test | mm |
| Spring, Length unloaded | mm |
| Spring, Outside Diameter | mm |
| Spring, Rate | N/mm |
| Spring, Type | HELICAL COMPRESSION |
| Standard Class Level | N/A |
| Sub brand | Airflex |
| Wire, Diameter | mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |