TRUNNION STUD USE 507210
302832
Tools302832 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.373 |
| Product height mm | 34.874 |
| Product length in | 1.373 |
| Product length mm | 34.874 |
| Product Material | Steel |
| Product width in | 22.250 |
| Product width mm | 565.15 |
| Sub brand | Airflex |