END PL
302952
Tools302952 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 6.250 |
| Product height mm | 158.750 |
| Product length in | 6.250 |
| Product length mm | 158.750 |
| Product Material | Carbon Steel |
| Product width in | 0.250 |
| Product width mm | 6.35 |
| Sub brand | Airflex |